??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
100003105 - excom I/O System, System Enclosure 650 x 550 x 260
Bill of material
100003105
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100003105
DESCSHORT
Short Description
excom I/O System, System Enclosure 650 x 550 x 260
DESCLONG
Long Description
excom I/O System, System Enclosure 650 x 550 x 260, Operating voltage 19.2…32 VDC, Stainless steel quality 1.4404 (AISI 316L), With inspection window, Receptacle plate equipped with plastic cable glands (4 × M25 power supply, 4 × M20 Ex i bus, 96 × M20 Ex i I/O signals) and 1 × M20 breather/drainer, Additional installation of Ex e terminals (2 × UT10, 2 × UT10-BU, 2 × UT10-PE) for connecting the supply voltage, Stainless steel housing with built-in module rack MT16-2G
EAN
4047101475098
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
EG-VA655526/112-0200/2GD70
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink