??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
100003122 - Contactless Encoder with ATEX Certificate, IO-Link, 3GD, Zone 2 (22), Premium Li
Bill of material
100003122
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100003122
DESCSHORT
Short Description
Contactless Encoder with ATEX Certificate, IO-Link, 3GD, Zone 2 (22), Premium Li
DESCLONG
Long Description
Contactless Encoder with ATEX Certificate, IO-Link, 3GD, Zone 2 (22), Premium Line, Compact and robust housing, Versatile mounting options, Status displayed via LED, Immune to electromagnetic interference, 16 bits singleturn, Process value in 32 bit IO-Link telegram, 3 error bits, 16 bits singleturn, 13 bits multiturn, 15…30 VDC, M12 × 1 male connector, 4-pin, ATEX category II 3 G, Ex zone 2, ATEX category II 3 D, Ex zone 22
EAN
4047101475463
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RI360P0-QR24M0-IOLX2-H1141/3GD
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink