??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100003139 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
100003139
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100003139
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 11…30 VDC, Cable length 0.3 m, For SMC C-groove cylinders without mounting accessories, One-hand mounting possible, Stable mounting, Magneto-resistive sensor, DC 3-wire, 11…30 VDC, NO contact, NPN output, Pigtail with M8 male connector
EAN
4047101475760
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-UNC-AN6X-0.3-PSG3M
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink