??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
100003140 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
100003140
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100003140
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 11…30 VDC, Cable length 0.3 m, For SMC C-groove cylinders without mounting accessories, One-hand mounting possible, Stable mounting, Magneto-resistive sensor, DC 3-wire, 11…30 VDC, NO contact, NPN output, Pigtail with M12 × 1 male connector
EAN
4047101475777
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-UNC-AN6X-0.3-RS4
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink