??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100003624 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100003624
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100003624
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7.5…33 VDC, For mobile hydraulic applications, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Excellent accuracy and long-term stability, Complies with ISO 16750-2, Pressure range 0…10 bar rel., 7.5…33 VDC, Analog output 4…20 mA, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, Deutsch DT04-3P
EAN
4047101482386
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT10R-1104-I2-DT043P
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Deutsch DT04-3P
D
Aussengewinde - G1/4, hinten dichtend DIN 3852 Form
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink