??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100003641 - Temperature Detection, With Current or Voltage Output and PNP/NPN Transistor Swi
Bill of material
100003641
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100003641
DESCSHORT
Short Description
Temperature Detection, With Current or Voltage Output and PNP/NPN Transistor Swi
DESCLONG
Long Description
Temperature Detection, With Current or Voltage Output and PNP/NPN Transistor Switching Output, Operating voltage 17…33 VDC, Screw-in adapter with process connection G1/2" male thread included in delivery, 4-digit, 2-colored, 12-segment display, rotatable by 180°, Upper part of housing can be rotated up to 340°, Materials in contact with media: 1.4404 (316L), CR O-ring, AFM34 flat seal, Immersion length: 16 mm, 17…33 VDC, NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link, Various IO-Link mapping profiles can be selected
EAN
4047101482973
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TS700-L016-30-LI2UPN8-H1141
T
CAD parameter 3
Kompaktgerät 16 mm
F
CAD parameter 2
TS700
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink