??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100003644 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100003644
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100003644
DESCSHORT
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 12…33 VDC, Fully welded metal measuring cell, Pressure range 0…100 psi rel., Pressure peak orifice, 12…33 VDC, Analog output 0…10 V, Process connection 1/2"-14 NPT female thread, Plug-in device, M12 × 1
EAN
4047101483031
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT100PSIG-2017-U1-H1141/X
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Innengewinde - 1/2-14 NPT
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink