??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100004125 - Inductive Sensor
Bill of material
100004125
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100004125
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 12 mm, Flush, Cable length 7 m, M30 × 1.5 threaded tube, Chrome-plated brass, DC 2-wire, 10…30 VDC, NO contact, Cable connection
EAN
4047101494570
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI12-M30-AD6X 7M
DF
Diameter of front cap
27.500 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
55 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Kabel
LSA
Length of connector adapter
5 mm
DSA
Diameter of connector adapter
27.600 mm
LED
Number of LED holes
1
EKT
Type of end cap
3
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink