??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100004249 - Capacitive Limit Level Sensor
Bill of material
100004249
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100004249
DESCSHORT
Short Description
Capacitive Limit Level Sensor
DESCLONG
Long Description
Capacitive Limit Level Sensor, Operating voltage 12…32 VDC, Immersion sensor, Media-contacting detection of limit levels in tanks and pipes, Detection of different substances (liquid, viscous, granular, powder form), Hygienic PEEK tip, CIP/SIP compatible, EHEDG certified (with NCLS-WA1 process adapter), Highly visible ring LED, 12…32 VDC, power consumption: typically 1 W, max. 3 W, Two digital outputs, separately adjustable as NO/NC, PNP, NPN or push-pull, switchable, IO-Link for parameterization/process values, Process connection G1/2" male thread, hygienic (in combination with TURCK adapters), 4-pin connector device, M12 × 1
EAN
4047101496741
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NCLS-30-UN6X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink