??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100004481 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100004481
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100004481
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…6 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Cable — quick-action fitting with 2.0-mm cable
EAN
4047101499919
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT250R-2004-I2-CM2.0/O
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Kabel- Schnellverschraubung mit Kabel, 2.0 Meter
D
Aussengewinde - G1/4, hinten dichtend DIN 3852 Form
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink