??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100004603 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100004603
BMENB
Product number of the Manufacturer
100004603
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 10…30 VDC, Ceramic measuring cell, Extremely high measuring accuracy, Compact and robust design, Excellent temperature behavior, Pressure range -50…50 mbar rel., 10…30 VDC, Analog output 4…20 mA, Process connection G1/2″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, M12 × 1
EAN
4047101501797
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT0.05V-1530-I2-H1143/D840
E
Stecker M12 x 1
D
Außengewinde - G1/2″ hinten dichtend DIN3852-E
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink