??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100006157 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100006157
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100006157
DESCSHORT
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 7…33 VDC, For mobile hydraulic applications, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Excellent accuracy and long-term stability, Complies with ISO 16750-2, Pressure range 0…150 psi rel., 7…33 VDC, Analog output 0…5 V, Process connection 7/16" UNF (SAE) male thread, Plug-in device, Metri Pack 150 P2S series
EAN
4047101507591
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT150PSIG-1105-U3-MP11
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Metri Pack Series 150 P2S
D
Aussengewinde - 7/16-20 UNF gerade
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink