??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100007472 - TX700 HMI/PLC Series, 15" Display for F&B — CODESYS V3 PLC with TARGET and W
Bill of material
100007472
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100007472
DESCSHORT
Short Description
TX700 HMI/PLC Series, 15" Display for F&B — CODESYS V3 PLC with TARGET and W
DESCLONG
Long Description
TX700 HMI/PLC Series, 15" Display for F&B — CODESYS V3 PLC with TARGET and WEB VISU, High-Quality Metal Housing and Glass Front with a Capacitive Touch, 15" TFT wide screen color display, LED backlight, 1366x768 pixel resolution, 16 M colors, Capacitive touchscreen with glass front and polyester coating, Stainless steel frame and food-grade seal, IP69 degree of protection, high-pressure watertight up to 80 °C, Acid- and chemical-resistant, 3 RJ45 Ethernet ports with 10/100 Mbit, 1 serial interface (RS232, RS485, RS422), 2 USB host ports, 1 SD card slot
EAN
4047101509571
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TX715FB-P3CV01
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink