??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100007473 - TX700 HMI/PLC Series, 7" Sunlight Readable Display — CODESYS V3 PLC with TARGET
Bill of material
100007473
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100007473
DESCSHORT
Short Description
TX700 HMI/PLC Series, 7" Sunlight Readable Display — CODESYS V3 PLC with TARGET
DESCLONG
Long Description
TX700 HMI/PLC Series, 7" Sunlight Readable Display — CODESYS V3 PLC with TARGET and WEB VISU, High-Quality Metal Housing and Glass Front with a Capacitive Touch, 7" TFT wide screen color display, LED backlight, 800 x 480 pixel resolution, 16 M colors, Capacitive touchscreen with glass front, Higher level of brightness for improved readability in sunlight, Greater screen quality thanks to liquid bonding (LOCA), which improves contrast and brightness by reducing reflection and refraction, Extended temperature range, Increased robustness against mechanical influences, All-metal housing, coated to protect the PCB, 3 RJ45 Ethernet ports with 10/100 Mbit, 1 serial interface (RS232, RS485, RS422), 2 USB host ports, 1 SD card slot
EAN
4047101509588
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TX707HB-P3CV01
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink