??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
100010234 - Incremental Encoder, Industrial Line
Bill of material
100010234
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100010234
DESCSHORT
Short Description
Incremental Encoder, Industrial Line
DESCLONG
Long Description
Incremental Encoder, Industrial Line, Operating voltage 10…30 VDC, Resolution, incremental 360 ppr, Clamping flange, Ø 58 mm, Solid shaft, Ø 12 mm × 20 mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 6000 rpm (continuous operation 3000 rpm), 10…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 300 kHz, M12 × 1 male connector, 8-pin, 360 pulses per revolution
EAN
4047101553376
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
REI-10S12C-2B360-H1181
FA
CAD parameter 9
Klemmflansch
WD
Shaft diameter D [mm]
12
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink