??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100010259 - Incremental Encoder, Industrial Line
Bill of material
100010259
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100010259
DESCSHORT
Short Description
Incremental Encoder, Industrial Line
DESCLONG
Long Description
Incremental Encoder, Industrial Line, Operating voltage 5…30 VDC, Resolution, incremental 4096 ppr, Clamping flange, Ø 58 mm, Solid shaft, Ø 6 mm × 10 mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 6000 rpm (continuous operation 3000 rpm), 5…30 VDC, RS422/TTL invertible, Pulse frequency max. 300 kHz, M12 × 1 male connector, 8-pin, 4096 pulses per revolution
EAN
4047101553123
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
REI-10S6C-4B4096-H1181
FA
CAD parameter 9
Klemmflansch
WD
Shaft diameter D [mm]
6
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink