??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
100010383 - Incremental Encoder, Industrial Line
Bill of material
100010383
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100010383
DESCSHORT
Short Description
Incremental Encoder, Industrial Line
DESCLONG
Long Description
Incremental Encoder, Industrial Line, Operating voltage 10…30 VDC, Resolution, incremental 5000 ppr, Flange with torque stop, Ø 50.8 mm, Hollow shaft, Ø 10 mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 6000 rpm (continuous operation 3000 rpm), 10…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 300 kHz, M12 × 1 male connector, 8-pin, 5000 pulses per revolution
EAN
4047101551945
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
REI-12H10T-2B5000-H1181
FA
CAD parameter 9
Flansch mit Befestigungselement
WD
Shaft diameter D [mm]
10
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink