??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100011242 - Absolute Rotary Encoder - Multiturn, Industrial Line
Bill of material
100011242
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100011242
DESCSHORT
Short Description
Absolute Rotary Encoder - Multiturn, Industrial Line
DESCLONG
Long Description
Absolute Rotary Encoder - Multiturn, Industrial Line, Operating voltage 10…30 VDC, Clamping flange, Ø 36 mm, Solid shaft, Ø 6.35mm × 12.5mm, Magnetic measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 4000 rpm (continuous operation 2000 rpm), Energy harvesting technology, 10…30 VDC, SSI, gray, M12 × 1 male, 8-pin, Singleturn, 12-bit resolution, Multiturn, 12-bit resolution
EAN
4047101549416
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
REM-99SA0C-3C12S12M-H1181
WL
Shaft Length L [mm]
12.500
GG
CAD parameter 11
RES_REM Mag36
FA
CAD parameter 9
Klemmflansch
WD
Shaft diameter D [mm]
6.350
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink