??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100011267 - Absolute Rotary Encoder - Multiturn, Industrial Line
Bill of material
100011267
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100011267
DESCSHORT
Short Description
Absolute Rotary Encoder - Multiturn, Industrial Line
DESCLONG
Long Description
Absolute Rotary Encoder - Multiturn, Industrial Line, Operating voltage 10…30 VDC, Flange with mounting element, Blind hole hollow shaft, Ø 6 mm (plug-in depth max. 18.5 mm), Magnetic measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 4000 rpm (continuous operation 2000 rpm), Energy harvesting technology, 10…30 VDC, SSI, gray, M12 × 1 male, 8-pin, Singleturn, 13-bit resolution, Multiturn, 12-bit resolution
EAN
4047101549164
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
REM-100B6T-3C13S12M-H1181
WL
Shaft Length L [mm]
18.500
D1
Outer diameter of compression fitting D1
24
GG
CAD parameter 11
RES_REM Mag36
FA
CAD parameter 9
Flansch mit Befestigungselement
WD
Shaft diameter D [mm]
6
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink