??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100011518 - Absolute Rotary Encoder - Multiturn, Efficiency Line
Bill of material
100011518
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100011518
DESCSHORT
Short Description
Absolute Rotary Encoder - Multiturn, Efficiency Line
DESCLONG
Long Description
Absolute Rotary Encoder - Multiturn, Efficiency Line, Operating voltage 10…30 VDC, Synchro flange, Ø 58 mm, Solid shaft, Ø 10 mm × 20 mm, Magnetic measuring principle, Shaft material: stainless steel, Protection class IP64 on housing and shaft side, ‐20…+70 °C, Max. 4000 rpm (continuous operation 2000 rpm), Energy harvesting technology, 10…30 VDC, CANopen, M12 × 1 male, 5-pin, Singleturn resolution 14 bit scalable, default 14 bit, Multiturn resolution scalable up to 24 bit over total resolution, Total resolution 38 bit scalable, default: 25 bit
EAN
4047101546873
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
REM-E-121T10S-9D38B-H1151
WL
Shaft Length L [mm]
20
GG
CAD parameter 11
RES_REM Mag58
FA
CAD parameter 9
Synchroflansch
WD
Shaft diameter D [mm]
10
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink