??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
100011946 - Incremental Encoder, Efficiency Line
Bill of material
100011946
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100011946
DESCSHORT
Short Description
Incremental Encoder, Efficiency Line
DESCLONG
Long Description
Incremental Encoder, Efficiency Line, Operating voltage 10…30 VDC, Resolution, incremental 1000 ppr, Synchro/clamping flange, Ø 40 mm, Solid shaft, Ø 6 mm × 12.5 mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP64 on housing and shaft side, ‐20…+70 °C, Max. 4500 rpm, 10…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 300 kHz, Cable connection, 1000 pulses per revolution
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
REI-E-111T6C-2B1000-C
FA
CAD parameter 9
Synchro/Klemmflansch
WD
Shaft diameter D [mm]
6
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink