??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100011976 - Incremental Encoder, Efficiency Line
Bill of material
100011976
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100011976
DESCSHORT
Short Description
Incremental Encoder, Efficiency Line
DESCLONG
Long Description
Incremental Encoder, Efficiency Line, Resolution, incremental 500 ppr, Synchro/clamping flange, Ø 40 mm, Solid shaft, Ø 6 mm × 12.5 mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP64 on housing and shaft side, ‐20…+70 °C, Max. 4500 rpm, 5 VDC, RS422/TTL invertible, Pulse frequency max. 300 kHz, Cable connection, 500 pulses per revolution
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
REI-E-111T6C-4A500-C
FA
CAD parameter 9
Synchro/Klemmflansch
WD
Shaft diameter D [mm]
6
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink