??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
100012163 - HF Read/Write Head, IO-Link
Bill of material
100012163
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100012163
DESCSHORT
Short Description
HF Read/Write Head, IO-Link
DESCLONG
Long Description
HF Read/Write Head, IO-Link, Operating voltage 11…32 VDC, Non-flush, Rectangular, height 40 mm, The active face (yellow) can be positioned in five different orientations without the need for tools (quick toggle catch), Plastic, PBT-GF30-V0, Process value in 32-byte IO-Link telegram, Operation in SIO mode possible, RSSI value output, Alarm outputs, parameterizable (e.g. for RSSI threshold), Password function for accessing the tag (separate hardware must be used to enable the password function), Operating hours counter, Male connector, M12 × 1, 4-pin
EAN
4047101514209
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TN-Q40-IOL2-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink