피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Uygun katalog dilleri:
Deutsch
English
English (United States)
QA Mühür Bilgisi
Katalog: Turck
Created: 27.11.2023
Katalog özel bilgileri:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100016335
Turck
Sensors
encoders
Powered by
CAD modeli indir
CAD modeli üret
PDF sayfası oluştur
Previews
3D
2D
CAD Model seçimi
{turck/sensors/encoders/100016335.prj},{NB=100016335},{BMENB=100016335},{WL=18.500},{D1=25.500},{WD=10},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/95/23/100016335.png},{MASSZEICHNUNG=../../../_pool_/95/23/100016335.png},{DESCSHORT=Absolute Rotary Encoder - Single-Turn, Industrial Line}
Lütfen teknik kritere göre istenen ürünü seçin. Seçilebilir nitelikler tabloda vurgulanmıştır. Seçim tablo ikonu veya değer tıklanarak sıfırlanabilir
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
100016335 - Absolute Rotary Encoder - Single-Turn, Industrial Line
Bill of material
100016335
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100016335
DESCSHORT
Short Description
Absolute Rotary Encoder - Single-Turn, Industrial Line
DESCLONG
Long Description
Absolute Rotary Encoder - Single-Turn, Industrial Line, Operating voltage 10…30 VDC, Flange with mounting element, Blind hole hollow shaft, Ø 10 mm (plug-in depth max. 18.5 mm), Magnetic measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 4000 rpm (continuous operation 2000 rpm), 10…30 VDC, CANopen, M12 × 1 male connector, 5-pin, 360° resolved in 14 bit (16384 positions)
EAN
4047101545401
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RES-185B10T-9D14B-H1151
WL
Shaft Length L [mm]
18.500
D1
Outer diameter of compression fitting D1
25.500
GG
CAD parameter 11
RES_REM Mag36
FA
CAD parameter 9
Flansch mit Befestigungselement
WD
Shaft diameter D [mm]
10
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink