??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100017815 - Pressure Transmitter, IO-Link with Two Switching Outputs
Bill of material
100017815
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100017815
DESCSHORT
Short Description
Pressure Transmitter, IO-Link with Two Switching Outputs
DESCLONG
Long Description
Pressure Transmitter, IO-Link with Two Switching Outputs, Operating voltage 18…33 VDC, Fully welded metal measuring cell, Pressure range 0…40 bar rel., 18…33 V DC, NO/NC contact, 2 × PNP/NPN outputs, IO-Link, Process connection G1/4" female thread, front sealing, Connector device, M12 × 1
EAN
4047101522402
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT40R-2001-IOL-H1141
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Innengewinde - G1/4, mit O-Ring-Dichtung
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink