??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100017822 - Pressure Transmitter, IO-Link with Two Switching Outputs
Bill of material
100017822
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100017822
DESCSHORT
Short Description
Pressure Transmitter, IO-Link with Two Switching Outputs
DESCLONG
Long Description
Pressure Transmitter, IO-Link with Two Switching Outputs, Operating voltage 18…33 VDC, Fully welded metal measuring cell, Pressure range 0…60 bar rel., 18…33 V DC, NO/NC contact, 2 × PNP/NPN outputs, IO-Link, Process connection 1/4"-18 NPT male thread, Plug-in device, M12 × 1
EAN
4047101522471
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT60R-2003-IOL-H1141
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/4-18 NPT
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink