??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
100018010 - Inductive Sensor
Bill of material
100018010
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100018010
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 7 mm, Flush, Threaded barrel, M18 x 1, Chrome-plated brass, DC 2-wire, 10…30 VDC, NO contact, M12 x 1 male connector
EAN
4047101523010
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI7-M18-AD6X-H1141
DF
Diameter of front cap
16.700 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
36 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
KTP
Number of pins
4
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink