??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100018474 - Pressure Transmitter, Ratiometric Output (3-Wire)
Bill of material
100018474
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100018474
DESCSHORT
Short Description
Pressure Transmitter, Ratiometric Output (3-Wire)
DESCLONG
Long Description
Pressure Transmitter, Ratiometric Output (3-Wire), Operating voltage 4.5…5.5 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…40 bar rel., 5 VDC ± 10 %, Ratiometric output 10…90 %, Process connection 7/16"-20 UNF female thread, Plug-in device, M12 × 1
EAN
4047101524208
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT40R-1018-U6-H1143
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Innengewinde - 7/16-20 UNF Dichtkonus
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink