??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100019014 - Pressure Transmitter, Ratiometric Output (3-Wire)
Bill of material
100019014
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100019014
DESCSHORT
Short Description
Pressure Transmitter, Ratiometric Output (3-Wire)
DESCLONG
Long Description
Pressure Transmitter, Ratiometric Output (3-Wire), Operating voltage 4.5…5.5 VDC, For mobile hydraulic applications, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Excellent accuracy and long-term stability, Complies with ISO 16750-2, Pressure range 0…10 bar rel., 5 VDC ± 10 %, Ratiometric output 10…90 %, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, Deutsch DT04-3P
EAN
4047101524758
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT10R-1104-U6-DT043P
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Deutsch DT04-3P
D
Aussengewinde - G1/4, hinten dichtend DIN 3852 Form
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink