??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100020144 - Absolute Rotary Encoder - Single-Turn, IO-Link, Industrial Line
Bill of material
100020144
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100020144
DESCSHORT
Short Description
Absolute Rotary Encoder - Single-Turn, IO-Link, Industrial Line
DESCLONG
Long Description
Absolute Rotary Encoder - Single-Turn, IO-Link, Industrial Line, Operating voltage 18…30 VDC, Clamping flange, Ø 36 mm, Solid shaft, Ø 6.35mm × 12.5mm, Magnetic measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 4000 rpm (continuous operation 2000 rpm), 18…30 VDC, M12 × 1 male connector, 8-pin, 360° resolved in 14 bit (16384 positions)
EAN
4047101544961
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RES-192SA0C-IOL14B-H1141
WL
Shaft Length L [mm]
12.500
GG
CAD parameter 11
RES_REM Mag36
FA
CAD parameter 9
Klemmflansch
WD
Shaft diameter D [mm]
6.350
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink