??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100020900 - Dynamic Inclinometer
Bill of material
100020900
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100020900
DESCSHORT
Short Description
Dynamic Inclinometer
DESCLONG
Long Description
Dynamic Inclinometer, Operating voltage 18…30 VDC, Rectangular, plastic, Ultem, Status displayed via LED, Angle detection via one axis with 360 ° measuring range, Temperature detection from -40 °C to 85 °C, High protection class IP68/IP69K, Protected against salt spray and rapid temperature change, 18…30 VDC, M12 × 1 connector, 4-pin, Communication via IO-Link
EAN
4047101527650
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B1NF360V-QR20-IOLX3-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink