??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100021186 - Absolute Rotary Encoder - Multiturn, IO-Link, Efficiency Line
Bill of material
100021186
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100021186
DESCSHORT
Short Description
Absolute Rotary Encoder - Multiturn, IO-Link, Efficiency Line
DESCLONG
Long Description
Absolute Rotary Encoder - Multiturn, IO-Link, Efficiency Line, Operating voltage 18…30 VDC, Clamping flange, Ø 58 mm, Solid shaft, Ø 10 mm × 20 mm, Magnetic measuring principle, Shaft material: stainless steel, Protection class IP64 on housing and shaft side, ‐20…+70 °C, Max. 4000 rpm (continuous operation 2000 rpm), Energy harvesting technology, 18…30 VDC, M12 × 1 male connector, 4-pin, Singleturn resolution 14 bit scalable, default 14 bit, Multiturn resolution scalable only to 18 bits over total resolution, default 18 bits, Total resolution 32 bit scalable, default 32 bit
EAN
4047101528060
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
REM-E-195T10C-IOL32B-H1141
WL
Shaft Length L [mm]
20
GG
CAD parameter 11
RES_REM Mag58
FA
CAD parameter 9
Klemmflansch
WD
Shaft diameter D [mm]
10
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink