??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
100024309 - Pressure Transmitter, IO-Link with Two Switching Outputs
Bill of material
100024309
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100024309
DESCSHORT
Short Description
Pressure Transmitter, IO-Link with Two Switching Outputs
DESCLONG
Long Description
Pressure Transmitter, IO-Link with Two Switching Outputs, Operating voltage 18…33 VDC, Fully welded metal measuring cell, Pressure range 0…10 bar rel., Pressure peak orifice, 18…33 V DC, NO/NC contact, 2 × PNP/NPN outputs, IO-Link, Process connection R 1/4" male thread EN 10226, Connector device, M12 × 1
EAN
4047101532944
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT10R-2010-IOL-H1141/X
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - R1/4 nach EN 10226
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink