??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100025084 - Inclinometer
Bill of material
100025084
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100025084
DESCSHORT
Short Description
Inclinometer
DESCLONG
Long Description
Inclinometer, Operating voltage 18…30 VDC, Rectangular, plastic, Ultem, Status displayed via LED, Angle detection via one axis with 360 ° measuring range, Temperature detection from -40 °C to 85 °C, High protection class IP68/IP69K, Protected against salt spray and rapid temperature change, 18…30 VDC, M12 × 1 connector, 4-pin, Communication via IO-Link
EAN
4047101533651
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B1N360V-QR20-IOLX3-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink