??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
100025086 - Inclinometer
Bill of material
100025086
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100025086
DESCSHORT
Short Description
Inclinometer
DESCLONG
Long Description
Inclinometer, Operating voltage 18…30 VDC, Rectangular, plastic, Ultem, Status displayed via LED, Angle detection along two axes with ±85 ° measuring range, Temperature detection from -40 °C to 85 °C, High protection class IP68/IP69K, Protected against salt spray and rapid temperature change, 18…30 VDC, M12 × 1 connector, 4-pin, Communication via IO-Link
EAN
4047101533668
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B2N85H-QR20-IOLX3-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink