??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100026098 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100026098
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100026098
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…25 bar rel., Calibration certificate, Pressure peak orifice, 7…33 VDC, Analog output 4…20 mA, Process connection G1/2" male thread, back sealing and manometer (combi), Connector device, M12 × 1
EAN
4047101536652
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT25R-2008-I2-H1141/X/D802
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - G1/2, hinten dichtend und Manometer (Kombi)
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink