??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
100028838 - Accessories, Thermowell, For Temperature Sensors
Bill of material
100028838
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100028838
DESCSHORT
Short Description
Accessories, Thermowell, For Temperature Sensors
DESCLONG
Long Description
Accessories, Thermowell, For Temperature Sensors, Protective tube for mounting temperature sensors, Sensor diameter 6 mm, Process connection 1/2" NPT male thread, Immersion depth 30 mm
EAN
4047101541946
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
THW-6-N1/2-A4-L030
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink