??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100029069 - Capacitive Sensor
Bill of material
100029069
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100029069
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Cable length 0.3 m, Rectangular, height 5.5 mm, Large active face, marked for correct installation, Plastic, PP, Fine adjustment via potentiometer, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable with connector, M12 × 1
EAN
4047101542318
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BCE10-QF5.5-AP6X2-0.3-RS4
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink