??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
100029091 - Capacitive Sensor
Bill of material
100029091
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100029091
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Cable length 2 m, Rectangular, height 5.5 mm, Large active face, marked for correct installation, Plastic, PP, Fixed settings, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101542332
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BCE10-QF5.5-AP6X2/S250
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink