??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100029092 - Capacitive Sensor
Bill of material
100029092
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100029092
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Cable length 0.3 m, Rectangular, height 5.5 mm, Large active face, marked for correct installation, Plastic, PP, Fine adjustment via potentiometer, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable with M12 × 1 male connector
EAN
4047101542349
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BCE10-QF5.5-AN6X2-0.3-RS4
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink