??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
100029093 - Capacitive Sensor
Bill of material
100029093
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100029093
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Cable length 2 m, Rectangular, height 5.5 mm, Large active face, marked for correct installation, Plastic, PP, Fine adjustment via potentiometer, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101542356
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BCE10-QF5.5-AN6X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink