??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100030631 - Pressure Sensor, With Current Output (2-Wire)
Bill of material
100030631
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100030631
DESCSHORT
Short Description
Pressure Sensor, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Sensor, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…10 bar abs., 7…33 VDC, Analog output 4…20 mA, Process connection R 1/4" male thread EN 10226, Connector device, M12 × 1
EAN
4047101558548
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT10A-1010-I2-H1143
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - R1/4 nach EN 10226
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink