??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100031237 - Pressure Transmitter, With 2 Switching Outputs and IO-Link
Bill of material
100031237
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100031237
DESCSHORT
Short Description
Pressure Transmitter, With 2 Switching Outputs and IO-Link
DESCLONG
Long Description
Pressure Transmitter, With 2 Switching Outputs and IO-Link, Operating voltage 18…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…16 bar abs., 18…33 V DC, NO/NC contact, 2 × PNP/NPN outputs, IO-Link, Process connection G1/4" female thread, front sealing, Connector device, M12 × 1
EAN
4047101576986
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT16A-1001-IOL-H1141
D
Innengewinde - G1/4, mit O-Ring-Dichtung
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
B
PT 1000
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink