??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100034310 - Magnetic Inductive Linear Position Sensor, For Analog Monitoring of Pneumatic Cy
Bill of material
100034310
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100034310
DESCSHORT
Short Description
Magnetic Inductive Linear Position Sensor, For Analog Monitoring of Pneumatic Cy
DESCLONG
Long Description
Magnetic Inductive Linear Position Sensor, For Analog Monitoring of Pneumatic Cylinders, Operating voltage 15…30 VDC, Measuring range 160 mm, Cable length 0.3 m, Plastic, PA66‐GF25, For direct mounting on pneumatic T-groove cylinders, Measuring range: 160 mm, 4-wire, 15…30 VDC, IO-Link 1.1, COM2, Teachable via IO-Link or button, Cable with M12 × 1 male connector
EAN
4047101586336
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
WIM160-UNTL-IOL-0.3-RS4
L
Housing length
173 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink