??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100042122 - Pressure Sensor, IO-Link with 2 PNP Transistor Switching Outputs
Bill of material
100042122
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100042122
DESCSHORT
Short Description
Pressure Sensor, IO-Link with 2 PNP Transistor Switching Outputs
DESCLONG
Long Description
Pressure Sensor, IO-Link with 2 PNP Transistor Switching Outputs, Operating voltage 10.8…30 VDC, Compact design, For pressure and vacuum monitoring, Display rotatable by 360°, Excellent EMC properties, Pressure range -1…10 bar rel.
EAN
4047101604856
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PK10V-N14AL-2UP8X-V1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink