??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100046549 - Absolute Rotary Encoder - Multiturn, Industrial Line
Bill of material
100046549
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100046549
DESCSHORT
Short Description
Absolute Rotary Encoder - Multiturn, Industrial Line
DESCLONG
Long Description
Absolute Rotary Encoder - Multiturn, Industrial Line, Operating voltage 10…30 VDC, Clamping flange, Ø 58 mm, Solid shaft, Ø 6 mm × 10 mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP67 on housing side, -40…+80 °C, Max. 6000 rpm, 10…30 VDC, Profinet IO, RT and IRT up to 250 µs, Encoder profile version 4.2, Media Redundancy Protocol (MRP), Link Layer Discovery Protocol (LLDP), Simple Network Management Protocol (SNMP), Fast Startup (FSU), M12 × 3 connector, 4-pin, Singleturn resolution scalable up to 19 bit, default 13 bit, Multiturn resolution up to 24 bit, default 12 bit, Total resolution scalable up to 43 bit, default 25 bit
EAN
4047101629347
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
REM-105S6C-9E43B-B3M12
WL
Shaft Length L [mm]
10
GG
CAD parameter 11
RES_REM Opt58Eth
FA
CAD parameter 9
Klemmflansch
WD
Shaft diameter D [mm]
6
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink