??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100046890 - Temperature Detection, With Current Output
Bill of material
100046890
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100046890
DESCSHORT
Short Description
Temperature Detection, With Current Output
DESCLONG
Long Description
Temperature Detection, With Current Output, Operating voltage 5.5…32 VDC, Immersion sensor, Miniature design, Analog output 4…20 mA, Factory setting 10…650 °C, Compression fitting process connection, Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)
EAN
4047101631180
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TTM650C-203A-CF-LI6-H1140-L200-10/650°C
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink