??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100048702 - Capacitive Sensor
Bill of material
100048702
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100048702
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 5 mm, Flush, Cable length 10 m, Rectangular, height 5.5 mm, Large active face, marked for correct installation, Plastic, PP, Fixed settings, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 1 G, Ex zone 0, ATEX category II 1 D, Ex zone 20, SIL2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 with HFT0, SIL3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101648898
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC5-QF5.5-Y1X/S250 10M
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink