??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1001-S, 1001-S-Black-FB - 1001-S Profile
Bill of material
1001-S-145
PN
Part Number
1001-S-145
SERIES
Series
10
FINISH
Finish
LS
Length Selection
L
Length
Inch
MATERIAL
Material
Aluminum
GRADE
6105-T5
DROPLOCK
INERTIA
IX=0.056"^4 - IY=0.051"^4
AREA
0.437 in²
YIELD
35,000 psi
ELASTICITY
10,200,000 lb/in²
LENGTH
Length
145", "242"
WEIGHT
.0493 lb/in