您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
1002-145
80/20
Inch
profiles
10_series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{8020/inch/profiles/10_series/1002.prj},{NB=1002-145},{SERIES=1002},{MAT=6105-T5 Aluminum},{FINISH=CA},{LS=},{L=145.000},{W=.5627},{MIX=.0492},{MIY=.0492},{EA=.4834}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
80/20
Description
1002, 1002-Black-FB - T-Slotted Profile - 10 Series
Bill of material
1002-145
PN
Part No.
1002-145
SERIES
Series
1002
MAT
Material
6105-T5 Aluminum
FINISH
Finish
Clear Anodize
Full Black
Clear Anodize
Full Black
LS
Length Type Selection
Stock Length
Custom Length
Stock Length
Custom Length
L
Length
145.000
242.000
145.000
242.000
Inch
W
Weight Per Foot
.5627
lbs
MIX
Moment of Inertia IX
.0492
Inch^4
MIY
Moment of Inertia IY
.0492
Inch^4
EA
Estimated Area
.4834
sqin